Loading

873P Analog or Discrete Output Ultrasonic Sensors
Allen-Bradley

Our Bulletin 873P Analog or Discrete Output Ultrasonic Sensors are IO-Link enabled, and are ideal for applications that can be challenging for other sensing technologies, such as in the detection of clear, shiny or non-reflective objects.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(8)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Bulletin 873P Analog or Discrete Output Ultrasonic Sensors are IO-Link enabled, and are ideal for applications that can be challenging for other sensing technologies, such as in the detection of clear, shiny, or non-reflective objects. These sensors offer a wider range of operating voltages and simplified push-button setup.

  • Incorporates embedded IO-Link Technology in select sensors to help minimize downtime and increase productivity
  • Includes push button teach process and multiple status indicators
  • Provides sensing up to 6 m (19.6 ft)
  • Includes a wide range of operating voltages
  • Offers synchronization on select models to prevent crosstalk
  • Includes four output modes
  • Applications include:
    • Material handling
    • Packaging
    • Food processing
    • Transportation
Chevron DownChevron Down
Video
Sensors on IO-Link Can Enable the Connected Enterprise

Watch how smart sensors with IO-Link can enable smart machines for The Connected Enterprise®.

Loading

Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • cULus Listed
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Installation Instructions Publication
873P Ultrasonic Sensors Installation 873P-IN006_-EN-P
873P Programmable Ultrasonic Proximity-style Sensors Installation 873P-IN002_-EN-P
User Manuals Publication
Ultrasonic Sensors with IO-Link Interface User Manual 873P-UM001_-EN-P
Product Profiles Publication
Bulletin 873P Ultrasonic Sensors Product Profile 873P-PP001_-EN-P
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Catalog Chevron RightChevron Right
  4. Chevron LeftChevron Left Sensors and Switches Chevron RightChevron Right
  5. Chevron LeftChevron Left 873P Analog or Discrete Output Ultrasonic Sensors Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose