- Adjustable focal length from 50...300 mm (2…11.8 in.)
- Fast 200 µs response time for high-speed sensing or counting
- Timer option: 40 ms off delay (pulse stretcher, activated via wiring scheme)
- NPN/PNP output
- Product Selection
- Overview
- Documentation
Overview
Our Bulletin 45MLD Short-range Photoelectric Laser Sensors are Class II diffuse sensors designed for the packaging, material handling, and semiconductor industries. These sensors provide background suppression by triangulation, establishing a fixed focal point and suppressing anything beyond the focal point. The rotatable lens also lets you adjust the laser beam spot size at the focal point down to 0.5 mm (0.02 in.) for accurate sensing of small targets such as gap detection, chip detection, and crack detection in semiconductor and packaging applications.
Certifications
- CE Marked for all applicable directives
- cULus Listed
- UKCA Marked for all applicable regulations
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in
Documentation
| Miscellaneous | Publication |
|---|---|
| Presence Sensing Brochure | SENSOR-BR001_-EN-P |