- Provides expansion modules with timing functions for the Guardmaster® safety relays and the MSR relay family
 - Increases the number of outputs while retaining the same integrity as the base unit
 - Offers multiple input/output configurations
 
- Product Selection
 - Overview
 
        
        
            Overview
            
    
        
        
    
    
        
    
    
    
    
    
    
    
    
    
    
    
    
    
    
        
        
            
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
    
    
    
        
        
            
    
    
    
    
    
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
    
    
    
        
        
            
    
    
    
    
    
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
    
    
    
        
        
            
    
    
    
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
        
        
        
        
        
        
        
            
    
    
        
        
        
        
        
        
        
        
    
        
        
        
        
        
    
    
    
    
    
    
    
    
    
            
            
            
            
            
            
            
            
            
            
            
            
            
            
            
            
            
            
                
                
    
    
    
    
    
        
            
            
            
            
        
            
            
            
            
        
            
            
            
            
        
            
            
            
            
        
            
            
            
            
        
    
    
    
        
            
    
    
        
        
        
        
        
        
        
            
    
    
        
        
        
        
        
        
        
        
    
        
        
        
        
        
    
    
    
    
    
    
    
    
    
        
        
            
    
    
    
    
    
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
    
    
    
        
        
        
        
        
        
        
        
            
    
    
    
    
    
    
    
    
    
    
    
    
         
        
        
        
        
    
            
    
    
    
    
    
    
    
    
    
    
    
    
         
        
        
        
        
    
            
    
    
    
    
    
    
    
    
    
    
    
    
         
        
        
        
        
    
            
    
    
    
    
    
    
    
    
    
    
    
    
         
        
        
        
        
    
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
        
        
        
        
        
        
        
            
    
    
        
        
        
        
        
        
        
        
    
        
        
        
        
        
    
    
    
    
    
Our Single-function Safety Relays with Delayed Outputs are used in applications where power must be maintained for a fixed duration after an input signal is received. For example, driving a switch to maintain a guard door in the locked position for a fixed duration after a stop button is pressed.
Additional Information
Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.
        Certifications
    
    
    CU4
- BG
 - CE Marked for all applicable directives
 - c-Tick
 - cULus Listed
 - UKCA Marked for all applicable regulations
 
MSR38D/DP
- CE Marked for all applicable directives
 - c-Tick
 - cULus Listed
 - TÜV Certified
 - UKCA Marked for all applicable regulations
 
MSR138DP
- CE Marked for all applicable directives
 - c-Tick
 - cULus Listed
 - TÜV Certified
 - UKCA Marked for all applicable regulations
 
You may also be interested in