Loading

440N Ferrogard GD2 Non-contact Interlock Switches
Allen-Bradley

Our Ferrogard™ GD2 Non-contact Interlock Switch has a stainless steel housing for added protection against inadvertent impacts to the housing.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Ferrogard™ GD2 Non-contact Interlock Switch has a stainless steel housing for added protection against inadvertent impacts to the housing. The contacts are completely sealed to meet IP68 (NEMA 6P) requirements, making them ideal for wet environments. The GD2 also has a wider temperature range than the plastic Ferrogard switches, making them useful in a wider range of applications.

  • Non-contact actuation
  • High tolerance to misalignment
  • High switching current (2 A, 250V AC; 1 A, 24V DC)
  • Wide temperature range of -25…+125 °C (-13…+257 °F)
  • Stainless steel housing
  • Various contact arrangements
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 


Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
  • CE Marked for all applicable directives
  • cULus Listed
Safety Classification
  • Cat. 1 Device per EN954-1
  • Dual channel interlocks suitable for Cat. 3 or 4 systems   
Functional Safety Data
  • B10d: > 2 x 106 operations at min.
  • PFHD: > 3 x 10-7
  • MTTFd: > 385 years
  • Dual channel interlock may be suitable for performance levels PLe or PLd (according to ISO 13849-1:2006) and for use in SIL2 or SIL3 systems (according to IEC 62061) depending on application characteristics
Standards Compliance
  • EN 954-1
  • ISO 13849-1
  • IEC/EN 60204-1
  • NFPA 79
  • EN 1088
  • ISO 14119
  • ANSI B11.19
  • AS 4024.1

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Safety Switches Brochure GLSAFE-BR002_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left 440N Ferrogard GD2 Non-contact Interlock Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose