Loading

1606-XLE Essential
Allen-Bradley

Our Bulletin 1606-XLE Essential Switched Mode Power Supplies are available in 12, 24, and 48V DC output from 80...960 W with 120% power boost.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Sort By Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project
Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Bulletin 1606-XLE Essential Switched Mode Power Supplies are available in 12, 24, and 48V DC output from 80...960 W with 120% power boost.

What's New?

New Look and Improved Performance
  • Improved design increases efficiency for reduced heat output in your panel
  • Smaller sized products offer improved performance
  • Increase temperature ratings provide additional application flexibility
  • New termination options: push-in, spring clamp and plug
  • New options for built-in redundancy, conformal coating and remote ON/OFF

  • Includes termination options such as push-in, spring-clamp, and plug and screw
  • Offers high MTBF specification which helps ensure control system reliability
  • Provides efficiency for reduced heat build-up in panels
  • Includes rated outputs between 80…960 W (3.3…40 A at 24V DC)
  • Addresses high-availability applications with optional redundancy modules—including load-sharing version
  • Offers multiple single and three-phase inputs for global applications— including a cost-effective single-phase solution 

Product Comparison

 
1606-XLB
1606-XLE
1606-XLP
1606-XLS
Input Voltage Single phase Single/multi-phase Single/multi-phase Single/multi-phase
Watt Range 36...480 W 80...960 W 15...100 W 80...960 W
Multiple Output Voltages 24...28VDC Yes Yes Yes
Terminations Screw, Push-in Screw, Plug, Spring, Push-in Screw, Spring, Plug Screw, Spring
Auto Select Input X X X X
Power Boost   120%   150%/5 s
DC OK Relay Output X X   X
DC OK LED Indicator X X X X

Certifications
UL Listed Component MarkUL Listed Component Mark
UL Recognized Component Canadian RequirementsUL Recognized Component Mark Canadian Requirements
RCM CertificationRCM Certification
  • CE Marked
  • cULus Listed
  • cULus Recognized
  • RCM
Standards Compliance
  • ABS/GL/RINA (Marine)
  • ATEX
  • CE
  • Class 1 Div. 2 (T3A)
  • C-Tick
  • cULus
  • NEC Class 2
  • SEMI F47 Compatible

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Miscellaneous Publication
Switched Mode & Uninterruptible Power Supplies Brochure 1606-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Power Supplies Chevron RightChevron Right
  5. Chevron LeftChevron Left 1606-XLE Essential Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose