Ready to elevate your motor control system with cutting-edge capabilities? The M100 Electronic Motor Starter enables you to simplify panel wiring and reduce component and engineering complexities with advanced functional safety solutions and more refined motor starting capabilities.
- Product Selection
- Overview
- Documentation
- Certifications
Advanced technology for critical applications
Reliable timing in motor control applications is essential for the success of your system. Point-on-Wave switching technology allows for precise control of electrical loads by triggering the switching action at the most optimal point in the voltage waveform. This results in reduced electrical stress on components, minimized inrush currents and decreased electromagnetic interference. Engineered with this technology, the M100 enables you to enhance the longevity and reliability of your electrical devices, improve energy efficiency and build safer systems.
Safeguard your motor control solutions
The M100 is equipped with advanced features such as overload protection, phase loss detection, phase imbalance monitoring and weld detection, which work together to help protect motors from damage during operation. Additionally, its enhanced precision in controlling motor speed and torque, and commitment to functional safety standards, can help you reimagine your application. With the M100, you can experience improved product quality, consistency and operational reliability while meeting rigorous safety standards with confidence.
Streamlined Machine Designs, Extreme Potential
Flexibility and Space Optimization
Supporting zero stacking with no derating up to 23A, the M100 allows for flexibility in installation without compromising performance. This allows you to optimize space within control panels.
Embedded Safety Measures
Embedded features such as overload protection, phase loss detection, and phase imbalance monitoring contribute to a comprehensive safety net for your motor control system.
Reduced Wiring
The streamlined design of the M100 allows for reduced wiring and panel build costs. This not only saves on material costs but also enhances your overall operational efficiency.
Advanced Functional Safety Solutions
The M100 adheres to Functional Safety standards up to 61508 SIL 3 PL-e, providing a robust safety framework. This helps ensure the motor starter's reliability in critical applications, improving the overall safety of your system.
Proven Efficiency Metrics
With quantifiable efficiency gains, including up to a 75% reduction in the number of components required, up to a 56% reduction in wiring cost, and up to a 78% reduction in required panel space, the M100 empowers you to take your application to the next level.
Versatility in Operational Scenarios
The M100's ability to support both direct-on-line (DOL) and reversing operations in the same form factor makes it a versatile solution suitable for various operational scenarios.
Simple. Expandable. Certified.
Efficient branch motor control and protection is vital for any industrial operation. By making sure that motors operate at peak performance for safety and efficiency, you can help prevent downtime, reduce energy costs and enhance overall productivity.
Discover how the M100 starter integrates with the Branch Motor Control & Protection portfolio.
You may also be interested in
| Technical Specifications | Publication |
|---|---|
| M100 Electronic Motor Starters Specifications | M100-TD001_-EN-P |
| User Manuals | Publication |
|---|---|
| M100 Electronic Motor Starters User Manual | M100-UM001_-EN-P |
| Product Profiles | Publication |
|---|---|
| M100 Electronic Motor Starter eBook Sales Profile | M109-SP001_-EN-P |
- CE Marked for all applicable directives
- cULus Listed
- UKCA
- RCM
- Morocco
Standards Compliance
- UL 60947-4-1
- CSA C22.2 No. 60947-4-1
- EN/IEC 60947-4-1
- NM EN/IEC 60947-5-1
- IEC 61508 (SIL 3)
- EN/ISO 62061
- EN/ISO 13849-1 (PLe, Category 3)
- IEC 60364-4-41
- IEC 60947 Type "2" Coordination
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.