Loading

Kinetix 5300 Servo Drives
Allen-Bradley

These single-axis EtherNet/IP servo drives provide design flexibility in a streamlined offering to cover your essential machine-building needs.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Allen‑Bradley Bulletin 2198 Kinetix 5300 Single-axis EtherNet/IP Servo Drives provide integrated motion on EtherNet/IP
  • Allen‑Bradley Bulletin 2198 Kinetix 5300 Single-axis EtherNet/IP Servo Drives provide integrated motion on EtherNet/IP
Allen‑Bradley Bulletin 2198 Kinetix 5300 Single-axis EtherNet/IP Servo Drives provide integrated motion on EtherNet/IP
Allen‑Bradley Bulletin 2198 Kinetix 5300 Single-axis EtherNet/IP Servo Drives provide integrated motion on EtherNet/IP
Chevron LeftChevron Left
Allen‑Bradley Bulletin 2198 Kinetix 5300 Single-axis EtherNet/IP Servo Drives provide integrated motion on EtherNet/IP
Chevron LeftChevron Left
Allen‑Bradley Bulletin 2198 Kinetix 5300 Single-axis EtherNet/IP Servo Drives provide integrated motion on EtherNet/IP
Allen-Bradley logo

Well suited for small- to medium-sized machines, our Kinetix® 5300 Servo Drives provide single-axis control and use the open EtherNet/IP communication protocol to enable the design flexibility that you need to meet market demands. Designed with a comprehensive power range, dual Ethernet ports and hardwired Safe Torque Off, Kinetix 5300 Servo Drives are an excellent choice to right-size your motion solutions in a variety of applications.


Featuring seamless integration with Logix controllers, Kinetix 5300 Servo Drives offer the ultimate design flexibility for small- to medium-sized machines. The extensive power range of these drives allow you to build high-performance solutions on a single servo drive platform while using a simple EtherNet/IP network to harness the data that is essential to achieving your smart manufacturing goals.

Pair the Kinetix 5300 Servo Drives with Kinetix TLP Motors and matching Kinetix cables for a streamlined, competitive solution that can minimize sizing efforts and reduce implementation time.

Features

  • Enables simplified and standardized servo control with a wide power range (0.05…2 kW at 120…230V, 3…7.5 kW at 230V and 0.4…7.5 kW at 460V)
  • Delivers safety features without additional parts or wiring with standard hardwired Safe Torque Off (STO)
  • Size your solution easily with rated power that is referenced to the output power at the motor. When Kinetix 5300 Servo Drives are paired with Kinetix TLP Motors, sizing efforts are reduced
  • Includes four digital inputs; two of which can be used as fast digital input functions
  • Supports Device Level Ring (DLR) to reduce the need for network accessories like e-Taps
  • Includes tuningless technology with Load Observer and a tracking notch filter so you can get up and running faster
  • Uses standard motion instructions in the Studio 5000® design environment
2021 Control Engineering Engineers' Choice Award Honorable Mention Logo

Honorable Mention of the Motion Control – Drives, Servo category


Tools & Resources

Video
Kinetix 5300 Unboxing Video

Unbox the Kinetix 5300® EtherNet/IP servo drive and bring flexibility and performance to a variety of your motion control applications.

Consider Motion Modernization
A female engineer in the foreground working on a computer with an electrical cabinet full of Kinetix drives and other Allen-Bradley components in the background.
White Paper
Consider Motion Modernization

Modernization can seem like an overwhelming initiative, but can be a great thing with the right partner and the right solution.

Read Now
Video
Complete Motion Systems for Smart Machines

In today's competitive environment, simplified machine design, system flexibility and improved overall machine performance are key advantages. Whether you're building small, standalone machines or large, complex systems Allen-Bradley Kinetix motion control products can help you achieve your goals.


Related Products

Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer® is an intuitive programming environment that allows users to work collaboratively to design and maintain their systems.
Learn More
FactoryTalk Motion Analyzer Software
FactoryTalk Motion Analyzer Software
FactoryTalk Motion Analyzer Software
Deliver breakthrough machine designs by analyzing, optimizing and validating your motion control systems using our modern motion design software.
Learn More
Programmable Controllers
Programmable Controllers
Programmable Controllers
Explore Allen-Bradley CompactLogix and ControlLogix PLC/PAC controllers for scalable, high-performance automation, plus Micro800 solutions.
Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Kinetix Motion Control Selection Guide KNX-SG001_-EN-P
Kinetix Servo Drives Specifications KNX-TD003_-EN-P
Kinetix Servo Drive Performance Specifications per Ecodesign Regulation (EU) 2019/1781 KNX-TD006_-EN-P
Kinetix Rotary and Linear Motion Cable Specifications KNX-TD004_-EN-P
Installation Instructions Publication
Kinetix 5300 Single-axis EtherNet/IP Servo Drives Installation 2198-IN021_-EN-P
AC Line Filters Installation 2198-IN003_-EN-P
Bulletin 2097 Shunt Resistor Installation 2097-IN002_-EN-P
Kinetix 5700 Passive Shunt Modules Installation 2198-IN011_-EN-P
Kinetix 5300 Feedback Connector Kit Installation 2198-IN023_-EN-P
Shared-bus Connector Kits Installation 2198-IN005_-EN-P
User Manuals Publication
Kinetix 5300 Drive Systems Design Guide KNX-RM012_-EN-P
Kinetix 5300 Single-axis EtherNet/IP Servo Drives User Manual 2198-UM005_-EN-P
Integrated Motion on the Ethernet/IP Network Configuration and Startup User Manual MOTION-UM003_-EN-P
Integrated Motion on the EtherNet/IP Network Reference Manual MOTION-RM003_-EN-P
Kinetix 350 to Kinetix 5300 Servo Drive Migration Guide 2198-RM005_-EN-P
System Design for the Control of Electrical Noise GMC-RM001_-EN-P
Ultra3000 Digital Servo Drives to Kinetix 5300 Servo Drives Migration Guide 2198-RM006_-EN-P
Program Guides Publication
Motion System Tuning Application Technique MOTION-AT005_-EN-P
Virtual Torque Sensor in Kinetix 5700 and Kinetix 5300 Drives Application Technique 2198-AT003_-EN-P
Product Profiles Publication
Kinetix 5100, 5300 and TLP Product Profile KNETIX-PP001_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
KC CertificationKC Certification
RCM CertificationRCM Certification
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed
  • cULus Listed
  • CE Marked
  • KC
  • ODVA
  • RCM
  • TÜV Rheinland Functional Safety
  • UKCA Marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motion Control
  5. Chevron LeftChevron Left Kinetix 5300 Servo Drives
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose