Our Bulletin 2097 Kinetix® 350 Single-axis EtherNet/IP Servo Drives provide scalability of integrated motion. Leveraging a single network, EtherNet/IP simplifies the integration of the entire system including HMI, programmable automation controller, I/O, and motion.
Popular Resources/Quicklinks
Overview
- Continuous output power of 400 W…3 kW
- Input volts: 120…240V AC single-phase and 240-460V AC three-phase
- Supported in the RSLogix™ 5000 programming software (version 20 only) and in the Studio 5000™ Automation Engineering and Design environment (version 21 and later)
- Ideal for CompactLogix® and ControlLogix® controllers on EtherNet/IP networks
- Integrates seamlessly with MP-Series™ and TL-Series™ servo motors and actuators
Additional Information
Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.
Product Selection
Specifications
Certifications
- CE
- C-Tick
- cULus
- Functional Safety
Software
Use the following software to program your Kinetix 350 Single-axis EtherNet/IP servo drives.
Documentation
Applications
Typical applications for Kinetix® 350 Servo Drives include:
- Simple packaging
- Material handling
- Automated assembly
- Automated inspection
- Light machining
- Food and beverage
- Pharmaceutical and biotech