https://www.rockwellautomation.com/en-fi/products/details.871TM-N4NP12-A2.html
Catalog #: 871TM-N4NP12-A2
Full Stainless Steel Inductive Proximity
Catalog #: 871TM-N4NP12-A2
Full Stainless Steel Inductive Proximity
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
General
Length of sensor | 51 mm |
---|---|
Diameter sensor | 12 mm |
Switching distance | 4 mm |
Type of switch function | N.O. |
Type of switching output | PNP |
Type of electric connection | PVC cable 2 m |
Supply voltage | 10 V |
Voltage type | DC |
Switching frequency | 100 Hz |
Material housing | Stainless Steel 304 |
Degree of protection | IP68, IP69K |
Temperature range | -25 to 85 °C |
Shielding | Standard (no shield) |
IO-link protocol | 1.1 |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | PROX-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | PROX-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.