Loading
  • alt text
alt text
800G-2L3KL4L2

Assembled Station 800G PB

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 800G-2L3KL4L2 product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of November 08, 2021, the Assembled Station 800G PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: November 08, 2021 Replacement Category: Engineering Replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of November 08, 2021, the Assembled Station 800G PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: November 08, 2021 Replacement Category: Engineering Replacement
Add to BoM
  • Get Support
Technical Specifications
Construction
Environmental
Electrical
Mechanical
Documents
Alternative Products
Technotes
Number of push buttons
1
Number of operator positions
2
Pushbutton & pilot light color
Red
Contact block/lamp module position 1
1 NO with lA module
Contact block/lamp module position 2
1 NC with lA module
Material
Enclosure/housing material: Thermoplastic, Seal material: EPDM
Operator position 2
Illuminated flush push button
Operator position 1
Illuminated flush push button
Conduit/cable entry
Bottom, 3/4 in NPT hub
Mounting
Power module/contact block combination with screw termination, Base mount: Secures to rail integral to enclosure base, Panel mount: Secures to operator with integral latch
Number of indicator lights
1
Material housing
Plastic
PE conductor terminals
4 x 2.5 mm² stranded maximum
Cable glands, custom
Metal M20 for cable, outer sheath: Ø 15.5...21.1 mm (Ø 0.61...0.83 in), Metal M25 for cable, outer sheath: Ø 20.3...27.4 mm (Ø 0.80...1.08 in), 19.05 mm (3/4 in) NPT conduit hub
Operating temperature
-55 °C
Storage temperature
-55 °C
Storage/transport temperature
Power module/contact block with cable termination: -30...70 °C
Cable glands, standard
12.7 mm (1/2 in) NPT conduit hub
Enclosure size
2 unit enclosure
Power consumption
Power module/contact block combination with screw/cable termination: ≤1 W
Thermal continuous current
Power module/contact block combination with screw/cable termination: 1 A
Rated voltage per UL contact rating, max
Power module/contact block combination with screw/cable termination: 600V AC/DC
Rated insulation voltage
Power module/contact block combination with screw/cable termination: 300V
Rated voltage
Power module/contact block with screw/cable termination: 24...48V DC @ 24...250V AC
Rated insulation voltage, max
690V AC
Contact rating
A600/P600 per UL 508 with screw/cable termination
Impact resistance
Illuminated flush push button operator: 7 Nm
Mechanical life operations
Power module/contact block with screw/cable termination: 100000 hr
Wire/cable size
Screw termination: 2.5 mm² (12 AWG) stranded maximum
Shock resistance
Power module/contact block combination with screw/cable termination: DIN IEC 68 part 2-27, 30 G, 18 ms
Degree of protection
Power module/contact block combination with screw termination: IP20, with operators and enclosure IP66
Operating force
Illuminated flush push button operator (excludes contact block): 6.7 N
B10D value for base mount contact block with screw termination
1200000 cycles (The B10D value [cycles] states the number of switching cycles up to which 10% of the elements failed dangerously. The determination was done via a statistical evaluation of field data)
B10D value for latch mount contact block with screw/cable termination
1200000 cycles (The B10D value [cycles] states the number of switching cycles up to which 10% of the elements failed dangerously. The determination was done via a statistical evaluation of field data)
MTTFD of illuminated flush push button
3.92E+02 yr @ base mount/latch mount power module with contact block (screw termination) or latch mount power module with contact block (cable termination) (The operating hours of all delivered products or comparable product clusters are determined an
LambdaD of illuminated flush push button
2.91E-07 Dangerous failures/Years @ base mount/latch mount power module with contact block (screw termination) or latch mount power module with contact block (cable termination) (The operating hours of all delivered products or comparable product cluster
Degree of protection (NEMA)
4X
Degree of protection (IP)
IP66
Stranded wire/cable size, max
2.5 mm²
List of degrees of protection (IP)
IP54, IP66
Ingress protection rating
Front of panel operators IP66: -20...70 °C (-4...158 °F), IP54: -55...-20 °C (-67...-4 °F), Type 4X: -20...70 °C (-4...158 °F)
Type Resource Publication
Technical Data 800-td011_-en-p 800-TD011
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of push buttons
1
Number of operator positions
2
Pushbutton & pilot light color
Red
Contact block/lamp module position 1
1 NO with lA module
Contact block/lamp module position 2
1 NC with lA module
Material
Enclosure/housing material: Thermoplastic, Seal material: EPDM
Operator position 2
Illuminated flush push button
Operator position 1
Illuminated flush push button
Conduit/cable entry
Bottom, 3/4 in NPT hub
Mounting
Power module/contact block combination with screw termination, Base mount: Secures to rail integral to enclosure base, Panel mount: Secures to operator with integral latch
Number of indicator lights
1
Material housing
Plastic
PE conductor terminals
4 x 2.5 mm² stranded maximum
Cable glands, custom
Metal M20 for cable, outer sheath: Ø 15.5...21.1 mm (Ø 0.61...0.83 in), Metal M25 for cable, outer sheath: Ø 20.3...27.4 mm (Ø 0.80...1.08 in), 19.05 mm (3/4 in) NPT conduit hub
Operating temperature
-55 °C
Storage temperature
-55 °C
Storage/transport temperature
Power module/contact block with cable termination: -30...70 °C
Cable glands, standard
12.7 mm (1/2 in) NPT conduit hub
Enclosure size
2 unit enclosure
Power consumption
Power module/contact block combination with screw/cable termination: ≤1 W
Thermal continuous current
Power module/contact block combination with screw/cable termination: 1 A
Rated voltage per UL contact rating, max
Power module/contact block combination with screw/cable termination: 600V AC/DC
Rated insulation voltage
Power module/contact block combination with screw/cable termination: 300V
Rated voltage
Power module/contact block with screw/cable termination: 24...48V DC @ 24...250V AC
Rated insulation voltage, max
690V AC
Contact rating
A600/P600 per UL 508 with screw/cable termination
Impact resistance
Illuminated flush push button operator: 7 Nm
Mechanical life operations
Power module/contact block with screw/cable termination: 100000 hr
Wire/cable size
Screw termination: 2.5 mm² (12 AWG) stranded maximum
Shock resistance
Power module/contact block combination with screw/cable termination: DIN IEC 68 part 2-27, 30 G, 18 ms
Degree of protection
Power module/contact block combination with screw termination: IP20, with operators and enclosure IP66
Operating force
Illuminated flush push button operator (excludes contact block): 6.7 N
B10D value for base mount contact block with screw termination
1200000 cycles (The B10D value [cycles] states the number of switching cycles up to which 10% of the elements failed dangerously. The determination was done via a statistical evaluation of field data)
B10D value for latch mount contact block with screw/cable termination
1200000 cycles (The B10D value [cycles] states the number of switching cycles up to which 10% of the elements failed dangerously. The determination was done via a statistical evaluation of field data)
MTTFD of illuminated flush push button
3.92E+02 yr @ base mount/latch mount power module with contact block (screw termination) or latch mount power module with contact block (cable termination) (The operating hours of all delivered products or comparable product clusters are determined an
LambdaD of illuminated flush push button
2.91E-07 Dangerous failures/Years @ base mount/latch mount power module with contact block (screw termination) or latch mount power module with contact block (cable termination) (The operating hours of all delivered products or comparable product cluster
Degree of protection (NEMA)
4X
Degree of protection (IP)
IP66
Stranded wire/cable size, max
2.5 mm²
List of degrees of protection (IP)
IP54, IP66
Ingress protection rating
Front of panel operators IP66: -20...70 °C (-4...158 °F), IP54: -55...-20 °C (-67...-4 °F), Type 4X: -20...70 °C (-4...158 °F)
Documents
800-td011_-en-p Technical Data
800-TD011
Type Resource Publication
Technical Data 800-td011_-en-p 800-TD011
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Assembled Station 800G PB
CloseClose
800G-2L3KL4L2
Close
Print
Allen-Bradley 800G-2L3KL4L2 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose