https://www.rockwellautomation.com/en-fi/products/details.42GRP-9001-QD.html
Catalog #: 42GRP-9001-QD
Photoelectric Sensor, 42G, Standard ON/OFF, Diffuse, Infrared LED, Selectable Light Operate - Dark Operate, SPDT Relay Output, Adjustable Sensitivity, 1.5 m Sensing Range, Integral 5-pin Mini QD
Catalog #: 42GRP-9001-QD
Photoelectric Sensor, 42G, Standard ON/OFF, Diffuse, Infrared LED, Selectable Light Operate - Dark Operate, SPDT Relay Output, Adjustable Sensitivity, 1.5 m Sensing Range, Integral 5-pin Mini QD
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 41.91 mm |
Height of sensor | 74.93 mm |
Length of sensor | 40 mm |
Operating distance | 50 mm |
List of degrees of protection (NEMA) | 3, 4X, 6P, 12, 13 |
Vibration | 10...55 Hz, 1 mm amplitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Setting procedure | Manual adjustment |
Operating environment | IP69K, IP67 with 1200 psi, ECOLAB rated |
Electrical
Wavelength of the sensor | 660 nm |
---|---|
Response time | 15 ms |
Voltage type | AC/DC |
Type of switching output | Relay contact |
Type of electric connection | Connector M12 |
Type of light | Other |
Sensing mode | Light-/dark switching |
Type of switch function | Change-over contact (NO/NC) |
Current consumption, max | 30 mA |
Mode of sensing | Standard diffuse |
Lens material | Acrylic |
Load current | 2 A @ 132V AC and 1 A @ 264V AC |
Light source | Visible red |
Operating voltage/mode | AC/DC - SPDT relay (1) |
Connection type | 4 pin DC micro (M12) QD |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: power is ON |
Suitable for safety functions | No |
With time function | No |
Pre failure notice | No |
Sensor types | Standard ON/OFF |
Construction
Material housing | Plastic |
---|---|
Construction type housing | Special construction |
Housing material | Valox® |
Material of optical surface | Plastic |
Environmental
Operating temperature | -34 °C |
---|---|
Relative humidity | 5 to 95 % |
Ambient light immunity | Incandescent light 5000 lux |
Field of view | 3.5° for 1.5 m (4.92 ft) 6.5° for 3 m (9.8 ft) and 4 m (13 ft) range |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.