https://www.rockwellautomation.com/en-fi/products/details.2711P-K12C4A8.html
Catalog #: 2711P-K12C4A8
PanelView Plus Terminal
Catalog #: 2711P-K12C4A8
PanelView Plus Terminal
Rockwell Automation announces that as of
2022-09-30T00:00:00.000Z,
the PanelView Plus Terminal will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2022-09-30T00:00:00.000Z
Replacement Category:
Engineering Replacement
Replacement Product:
2711P-T12W22A9P
[https://www.rockwellautomation.com/en-fi/products/details.2711P-T12W22A9P.html]
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of HW-interfaces industrial Ethernet | 1 |
---|---|
Number of HW-interfaces RS-232 | 1 |
Number of HW-interfaces USB | 2 |
Number of password levels | 2 |
Voltage type of supply voltage | AC |
Number of function buttons, programmable | 40 |
Number of online languages | 20 |
Suitable for safety functions | No |
Supporting protocol for TCP/IP | Yes |
Supporting protocol for Modbus | No |
Supporting protocol for Data-Highway | No |
With colour display | Yes |
Number of pixels, vertical | 600 |
With numeric keyboard | No |
With alpha numeric keyboard | No |
With message indication | Yes |
With message system (incl. buffer and confirmation) | Yes |
Process value representation (output) possible | Yes |
Process default value (input) possible | Yes |
With recipes | Yes |
With printer output | Yes |
Additional software components, loadable | No |
Supporting protocol for EtherNet/IP | Yes |
Screen diagonal | 12.1 inch |
Number of pixels, horizontal | 800 |
Useful project memory/user memory | 79000 MB |
Touch technology | None |
Display size | 12.1 inch |
Luminance | 300 cd/m2 (Nits) |
Keypad function keys | 40 function keys F1...F20 and K1...K20 |
Operator input | Keypad |
Power consumption | 160VA max, 65VA typical |
Display type | Color active-matrix TFT |
Memory | 512 MB RAM, 512 MB nonvolatile memory, (approx. 79 MB free user memory) |
Operating system | Windows CE 6.0 operating system without extended features and Microsoft Office file viewers |
Backlight | CCFL, 50000 hours minimum at 25 ° C (77 °F) field replaceable |
Keypad description | Stainless-steel membrane, Numeric, navigation and function keys |
Recommended external power supply | Cat. No. 1606-XLE120E, safety extra low voltage (SELV) or protected extra-low voltage (PELV) power supply for 100...240V AC, 250VA max |
Software | FactoryTalk View Machine Edition software, version 6.0 or later, FactoryTalk ViewPoint software, version 1.2 or later |
Battery (real-time clock) | Battery-backed clock timestamps critical data, accuracy is ±2 minutes per month |
Communication ports | Ethernet (10/100 Mbps, Auto-MDI/MDI-X), RS-232, (2) USB host, Network interface for optional Ethernet, DH+/DH-485, or ControlNet (scheduled or unscheduled) communication module |
Supporting protocol for LON | No |
Supporting protocol for ASI | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for KNX | No |
Supporting protocol for DeviceNet | No |
Supporting protocol for SUCONET | No |
Supporting protocol for other bus systems | No |
Supporting protocol for SERCOS | No |
Supporting protocol for INTERBUS-Safety | No |
Radio standard Bluetooth | No |
Radio standard Wi-Fi 802.11 | No |
IO link master | No |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
Radio standard GPRS | No |
Radio standard GSM | No |
Radio standard UMTS | No |
With SW interfaces | Yes |
Type of display | TFT |
Supply voltage AC 50 Hz | 100 V |
Supply voltage AC 60 Hz | 100 V |
Keypad, operating force | 340 g |
Keypad, actuation | 1 million presses |
Battery life | 4 year minimum at 25 °C (77 °F) |
External storage | Secure Digital (SD) card, cat. no.1784-SDx, supported by hot-swappable SD card slot, USB flash drive that is supported by high-speed, hot-swappable, 2.0 USB host port |
Mechanical
Built-in depth | 55 mm |
---|---|
Width of the front | 416 mm |
Height of the front | 282 mm |
Wall mounting/direct mounting | Yes |
Cutout dimensions | 257 x 390 mm |
Rail mounting possible | No |
Environmental
Degree of protection (NEMA), front side | 4X |
---|---|
Degree of protection (IP), front side | IP65 |
Operating temperature | 0 °C |
Heat dissipation | 240 BTU/hr |
List of degrees of protection (NEMA) | 12, 13, 4X |
Shock | Operating: 15 G at 11 ms |
Enclosure rating | NEMA/UL Type 12, 13, 4X (indoor use only), and IEC IP54, IP65 |
Vibration | 10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration |
Relative humidity | 5...95% noncondensing |
Altitude, operating | 2000 m |
Nonoperating temperature | -25 °C |
List of degrees of protection (IP) | IP54, IP65 |
Construction
Weight, approx | 3.4 g |
---|---|
Display area | 246 x 184 mm |
Description | PanelView Plus 6 - 700 to 1500 terminals without extended features |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 2711P-TD005 |
User Manual | 2711P-UM001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 2711P-TD005 |
TYPE | User Manual |
PUBLICATION NUMBER | 2711P-UM001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Copyright ©2024 Rockwell Automation, Inc.