Preventative and Predictive Maintenance
For applications that demand the highest levels of machine availability, Rockwell Automation recommends regularly scheduled preventative maintenance for
PowerFlex®
product components. There are two methods for planning preventative maintenance for your product:- Follow a recommended preventative maintenance schedule for the operating environment applicable to your drive, bus supply, or common bus inverter.
- The predicted remaining life of components appears on the Predictive Maintenance page in theConnected Components Workbench™ softwareandStudio 5000 Logix Designer®software applications.
Provide Feedback