Remove and Install the LCL Filter or Power Module Heatsink Fan Fuse for Frames 8...15
Replace the LCL filter or power module heatsink fan fuse with kit catalog number SK-RM-INVFAN1- FUSE (Time Delay, 250V, 3.5 A, Cartridge). Follow these steps to remove and install the LCL filter or power module heatsink fan fuse.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Open the corresponding power bay enclosure door.
- On the appropriate LCL filter or power module heatsink fan, unscrew the fuse holder cover with the fuse.
- Remove the fuse from the fuse holder.
- TIP: The heatsink fan is shown removed from the module for clarity only
- Install the LCL filter or power module heatsink fan fuse in the reverse order of removal.
Provide Feedback