Remove and Install the DC Precharge Module Fuses for Frames 8...15
Replace the DC precharge fuses with the appropriate kit catalog number that is identified in this table:
Fuse Kit Cat. No. | DC Precharge Module Cat. No. (No Filtering) | DC Precharge Module Cat. No. (w/DC Common Mode Cores) | Fuses Per Kit | Fuse Amps/Leg | 1 Bussman Fuse/Leg |
|---|---|---|---|---|---|
SK-RM-DCFUSE1-F8 | 20-750-MDCP1-CD-F8M | 20-750-MDCP2-CD-F8M | 2 | 1400 | 170M6467 |
SK-RM-DCFUSE2-F8 | 20-750-MDCP1-EF-F8M | 20-750-MDCP2-EF-F8M | 2 | 1100 | 170M6467 |
Follow these steps to remove and install the DC precharge module fuses.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Open the corresponding power bay door.
- Remove the DC precharge module from the enclosure.
- Remove the four M12 hex nuts that secure the fuses to the bus bars.
- Pull the fuses out of the chassis and disconnect the signal cables from the indicator switches.
- TIP: The side and back panels are not shown for clarity only.
- Install the DC precharge fuses in the reverse order of removal.
Provide Feedback