Remove and Install the DC Precharge Module Disconnect Handle and Shaft for Frames 8...15

Replace the DC precharge module disconnect handle and shaft with kit catalog number SK-RMDCPC-HNDL. Follow these steps to remove and install the DC precharge module disconnect handle and shaft.
  1. Review the product advisories in Before You Begin.
  2. Remove power from the system.
  3. Open the power bay door.
  4. Remove the two M4 x 12 mm screws that secure the disconnect handle to the door and remove the handle.
    example of how to remove the DC precharge module disconnect handle from the power bay door
  5. Remove the six M5 x 10 mm screws that secure the front cover to the DC precharge unit and remove the cover.
  6. Loosen the hexagonal screw that secures the disconnect handle shaft to the disconnect switch and remove the handle.
    example of how to remove the front cover and disconnect handle shaft from the DC precharge module
  7. Install the DC precharge module disconnect handle and shaft in the reverse order of removal.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal