Remove and Install the Power Module DC Bus Capacitor Assembly for Frames 8…15
Replace the frame 8…15 power module DC bus capacitor assembly with the appropriate kit catalog number:
- SK-RM-ICP1-C540D505 (400/480V) - For power module catalog numbers 20-750-MIn-C302D302, 20-750-MIn-C367D361, 20-750-MIn-C460D430, and 20-750-MIn-C540D505
- SK-RM-ICP1-C770D740 (400/480V) - For power module catalog numbers 20-750-MIn-C585D545, 20-750-MIn-C650D617, 20-750-MIn-C750D710, and 20-750-MIn-C770D740
- SK-RM-ICP1-E395F370 (600/690V) - For power module catalog numbers 20-750-MIn-E242F215, 20-750-MIn-E295F265, 20-750-MIn-E355F330, and 20-750-MIn-E395F370
- SK-RM-ICP1-E545F505 (600/690V) - For power module catalog numbers 20-750-MIn-E395F370, 20-750-MIn-E435F415, and 20-750-MIn-E545F505
Follow these steps to remove and install the frame 8…15 power module DC bus capacitor assembly.
- Review the product advisories in Before You Begin. See Remove and Install the Power Module Circuit Board Tray for Frames 8...15.
- Remove power from the system.
- Open the corresponding power bay enclosure door.
- Remove the power module from the enclosure.
- Remove the circuit board tray from the power module.
- Remove the four M5 x 12 mm slotted-Torx screws that secure the protective plastic cover and bracket the to the power module chassis and remove the cover and bracket from the drive.
- Disconnect the +POS and –NEG wire stab connectors from the stakes on the DC bus bars.
- Remove the 12, M8 x 20 mm Torx screws that secure the flat bus bars to the IGBT modules.
- One person must support the DC bus capacitor assembly during the remainder of the removal steps.
- Remove the two M6 x 12 mm Torx screws that secure the DC bus capacitor assembly to the two stand-offs on the power module chassis.
- Remove the two M6 x 30 mm Torx screws that secure the top of the DC bus capacitor assembly to the power module chassis and remove the assembly and plastic insulator sheet.
- Install the plastic insulator sheet on the back of the DC bus capacitor assembly.
- Install the DC bus capacitor assembly with plastic insulator sheet in the reverse order of removal.
Provide Feedback