Remove and Install the Power Interface Circuit Board for Frame 7

Replace the power interface circuit board with the kit catalog number for your power module rating that is identified in this table:
Cat. No.
Power Module Normal Duty Rating
SK-RM-PIB4-C302D302
400V 302 A, 480V 302 A
SK-RM-PIB4-C367D361
400V 367 A, 480V 361 A
SK-RM-PIB4-C460D430
400V 460 A, 480V 430 A
SK-RM-PIB4-C540D505
400V 540 A, 480V 505 A
SK-RM-PIB4-C585D617
400V 585 A, 480V 540 A
SK-RM-PIB4-E192F171
600V 192 A, 690V 171 A
SK-RM-PIB4-E242F215
600V 242 A, 690V 215 A
SK-RM-PIB4-E295F265
600V 295 A, 690V 265 A
SK-RM-PIB4-E355F330
600V 355 A, 690V 330 A
SK-RM-PIB4-E395F370
600V 395 A, 690V 37 0A
IMPORTANT: The power interface circuit board contains data regarding the power modules predictive maintenance runtime history. Replacing the power interface circuit board erases this data and is not recommended if predictive maintenance data is required for your application.
Follow these steps to remove and install the power interface circuit board.
  1. Review the product advisories in Before You Begin.
  2. Remove power from the system.
  3. Open the enclosure door.
  4. Remove the protective guard. See Remove and Install the Protective Guard for Frame 7.
  5. Remove the power module from the enclosure. See Remove and Install a Power Module for Frame 7.
  6. Remove the power layer interface circuit board from the power module. See Remove and Install the Power Interface Circuit Board for Frame 7.
  7. Disconnect these cable connectors from the power interface circuit board:
    • P3 from J3
    • P4 from J4
    • P7 from J7
    • P8 from J8
    • P9 from J9
    • P10 from J10
    • P11 from J11
    example of the power interface circuit board connections layout
  8. Remove the seven M4 x 18 mm Torx screws that secure the power interface circuit board to the EMI shield and remove the board.
    example of how to remove the power interface circuit board from the frame 7 power module
  9. Install the power interface circuit board in the reverse order of removal.
IMPORTANT: Do not remove the protective covers from connectors J5 and J6 on the power interface circuit board.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal