Remove and Install the AC Precharge TVSS Module for Frame 7
Frame 7
Replace the AC precharge TVSS module with kit catalog number 20-750-MACP-CD-TVSS (400V/480V) or 20-750-MACP-EF-TVSS (600V/690V). Kit catalog number 20-750-MACP-EF-TVSS (600V/690V) is not used with frame 7L liquid cooled drives. Follow these steps to remove and install the AC precharge TVSS module relay.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Open the enclosure door.
- Remove the protective guard. See Remove and Install the Protective Guard for Frame 7.
- TIP: The AC precharge TVSS module is located behind the control pod and on the back of the AC precharge components panel.
- Open the AC precharge components panel. See Open and Close the AC Precharge Components Panel for Frame 7.
- Disconnect connector P15 (B) from the module.
- Remove either the M6 hex nut or M6 x 10 mm Torx screw that secures the ground wire to the appropriate PE-A1 terminal.
- Loosen the terminal block screws that secure the wires to terminals R/L1, S/L2, and T/L3 and remove the wires.
- Remove the two M4 x 10 mm slotted-Torx screws that secure the TVSS module to the panel and remove the module.
- Install the AC precharge TVSS module in the reverse order of removal.
Provide Feedback