Remove and Install the AC Precharge Time Delay Relay for Frame 7
Frame 7
Replace the AC precharge time delay relay with kit catalog number 20-750-MACPC-TDR. Follow these steps to remove and install the AC precharge time delay relay.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Open the enclosure door.
- Remove the protective guard.
- TIP: The AC precharge time delay relay is located behind the control pod and on the back of the AC precharge components panel.
- Open the AC precharge components panel. See Open and Close the AC Precharge Components Panel for Frame 7.
- Disconnect the wires from the terminals on the time delay relay.
- Remove the two M4 x 14 mm slotted-Torx screws that secure the time delay relay to the panel and remove the relay.
- Install the AC precharge time delay relay in the reverse order of removal.
Provide Feedback