Recommended Maintenance Schedule for Operating Conditions Above 40 °C (104 °F) for Frames 5 and 6
This table provides a recommended schedule of maintenance tasks for the components or activities that are associated with products that are operated in conditions above 40 °C (104 °F). The table also identifies the components that have parameters (firmware revisions 6.xxx and earlier only) or objects available to monitor the remaining life in software applications.
Components and Activities | Kit Cat. No. or Requirements | Monitor Predictive Maintenance Parameters or Objects | Inspect/Clean | Maintain | Review | Replace |
|---|---|---|---|---|---|---|
Insulated Gate BiPolar Transistor (IGBT) | An IGBT failure requires a drive or bus supply replacement. | Parameters: Port 12 /14: 140 Object: 0x414 | — | — | — | — |
Power Feedback Circuit Board | SK-RM-PFB-F5-F6 | — | — | — | — | Every 8 years |
Fan Power Supply Circuit Board | SK-RM-PSB1-F5-F6 | — | — | — | — | Every 8 years |
Stirring Fan | SK-RM-MFAN1-F5, SK-RM-MFAN1-F6 | Parameter: Port 14: 128 Object: 0x414 | Every year | — | — | — |
Heatsink Fan | SK-RM-HSFAN1-F5, SK-RM-HSFAN1-F6 | Parameter: Port 14: 136 Object: 0x414 | Every year | — | — | — |
LCL Filter Capacitor | SK-RM-LCLCP4-F5, SK-RM-LCLCP6-F5, SK-RM-LCLCP4-F6, SK-RM-LCLCP6-F6 | Parameter: Port 14: 1250 Object: 0x414 | — | — | — | — |
Control Pod Main Control Circuit Board | SK-RM-MCB2- PF755 | — | — | — | — | Every 8 years |
Control Pod Backplane Circuit Board | SK-RM-PODBP1 | — | — | — | — | Every 8 years |
Cables and Connectors | — | — | Every year | Every year | — | — |
Electrical Connections | — | — | Every year | — | — | — |
PE Ground Connections | — | — | Every year | — | — | — |
Firmware Enhancements | — | — | — | — | Every 3 years | — |
Hardware Enhancements | — | — | — | — | Every 3 years | — |
Parameters | — | — | — | — | Every 3 years | — |
Operational Variables | — | — | — | — | Every 3 years | — |
Application Concerns | — | — | — | — | Every 3 years | — |
Spare Part Inventory | — | — | — | — | Every year | — |
Provide Feedback