PTP Diagnostic Assembly
1588 PTP Time Sync webpage data.
- Instance = 32941
- Size = 88 Bytes
Member | Data Type | Description |
|---|---|---|
Enabled | BOOL | Is PTP enabled. |
TimeTransmitter | BOOL | Is The Grandmaster |
SyncValid | BOOL | Sync status. |
DomainNumber | USINT | Domain number |
StepsRemoved | UINT | Steps removed. |
SyncStatus | UDINT | CipSyncSynchronizationStatus. Available options are: init (0), synchronization hold timed out (1), synchronization hold (2) and synchronized (3). |
UTCTime | STRING_32 | SystemTime in user-friendly type. Counted using SystemTime. |
SystemTime | ULINT | SystemTimeNanoseconds |
OffsetFromTimeTransmitter | ULINT | Offset from master |
MaxOffsetFromTimeTransmiter | ULINT | Max Offset from master. |
AvgPathDelayTime | ULINT | Mean path delay to master. |
SystemToLocalClockOffset | ULINT | Offset between system time and local time. |
Provide Feedback