Connect the Gateway
- Insert the 1486-CON connector
with the attached 1486-CON flat cable media into the connection jack
on the gateway.
TIP:- For a 1486-CON-P2L connector, make sure the etched arrow and cable are positioned left to right.
- For a 1486-CON-P2R connector, make sure the etched arrow and cable are positioned right to left.
Connect the Gateway - Connect the connector to anEtherNet/IP™network via the RJ45 ports on the bottom of the gateway.EtherNet/IP™Cable DetailsConnector No.Color10/100/1000 Mbps Support10/100 Mbps Support10/100 Mbps Support8-pin Cable8-pin Cable4-pin Cable1White/OrangeBI_DA+TxData+TxData+2OrangeBI_DA-TxData-TxData-3White/GreenBI_DB+Receive Data +Receive Data +4BlueBI_DC+Not UsedNot Applicable5White/BlueBI_DC-Not UsedNot Applicable6GreenBI_DB-Receive Data -Receive Data -7White/BrownBI_DD+Not UsedNot Applicable8BrownBI_DD-Not UsedNot Applicable
Provide Feedback