1486-CON Connectors

The bus uses 1486-CON connectors to attach system components to the 1486-CBL flat media cable.
  • 1486-CON connectors cannot be added to or removed from an active system.
  • Any unpopulated connector must be capped with a 1486-CON-D1 connector cover.
  • Only one device can be removed at a time.
The following table shows available 1486-CON connectors for your
EtherNet/IP™
In-cabinet system.
1486-CON Connectors
Cat No.
Description
For Use with
Connector Supplied with Cat. No.
1486-CON-D1
Connector cover with test access points
1486-CON-P1 connectors installed on the cable, which are unused or unplugged
—
1486-CON-P1
Connector, straight through
100-E, 104-E, 800F communication interfaces
100-E-INT-D, 100E-INT-X, 104-E-INT-D, 104-E-INT-X, 800F-INT, 800F-INT-L
1486-CON-P2L
Connector, covers left end of cable
1834-AENTR gateway and 1834-SUP-PWR supplemental power tap
1834-AENTR, 1834-SUP-PWR
1486-CON-P2R
Connector, covers right end of cable
1834-AENTR gateway and 1834-SUP-PWR supplemental power tap
1834-SUP-PWR
1486-CON-S1
Connector, joins two cables
Extending or repairing cable
—
1486-CON-T1
Connector, media termination
End of bus/cable
1834-AENTR
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal