Supported PanelView Operator Terminals
Catalog Number | Description |
2711-K5A15 | PanelView 550 Terminal with Keypad, RS232 port, and ControlNet |
2711-B5A15 | PanelView 550 Terminal with Keypad and Touch Screen, RS232 port, and ControlNet |
2711-T5A15 | PanelView 550 Terminal with Touch Screen, RS232 port, and ControlNet |
2711-K6C15 | PanelView 600 Color Terminal with Keypad, RS232 port, and ControlNet |
2711-B6C15 | PanelView 600 Color Terminal with Keypad and Touch Screen, RS232 port, and ControlNet |
2711-K9A15 | PanelView 900 Mono Terminal with Keypad, RS232 port, and ControlNet |
2711-T9A15 | PanelView 900 Mono Terminal with Keypad and Touch Screen, RS232 port, and ControlNet |
2711-K9C15 | PanelView 900 Color Terminal with Keypad, RS232 port, and ControlNet |
2711-T9C15 | PanelView 900 Color Terminal with Keypad and Touch Screen, RS232 port, and ControlNet |
2711-K10G15 | PanelView 1000 Grayscale Terminal with Keypad, RS232 port, and ControlNet Daughter Card |
2711-T10G15 | PanelView 1000 Grayscale Terminal with Touch Screen, RS232 port, and ControlNet Daughter Card |
2711-K10C15 | PanelView 1000 Color Terminal with Keypad, RS232 port, and ControlNet Daughter Card |
2711-T10C15 | PanelView 1000 Color Terminal with Touch Screen, RS232 port, and ControlNet Daughter Card |
2711-K14C15 | PanelView 1400 Color Terminal with Keypad, RS232 port, and ControlNet Daughter Card |
2711-T14C15 | PanelView 1400 Color Terminal with Touch Screen, RS232 port, and ControlNet Daughter Card |
TIP:
The 24VDC and stainless steel product variations (2711-xxxxxL1, L2, L3) are
also supported.
Provide Feedback