Invalid Safe State Configuration

You have entered an invalid safe state configuration.
Select a proper safe state value from the list below and continue configuring the module.
IMPORTANT: To use the Safe State feature, you must set the Communication Fault Behavior or the Program Mode Behavior to
Apply Safe State to Outputs
.
Output Configuration Page
Voltage/Current Range Field
Safe State Value (Decimal)
None
0
4 to 20 mA – Signed Two’s Complement
-32768 – 32767
-10 to 10 V – Signed Two’s Complement
-32768 – 32767
-5 to 5 V – Signed Two’s Complement
-32768 – 32767
0 to 20 mA – Signed Two's Complement %
0 – 10500
4 to 20 mA – Signed Two's Complement %
-2500 – 10500
0 to 10V – Signed Two's Complement %
0 – 10500
-10 to 10V – Signed Two's Complement %
-10500 – 10500
-20 to 20 mA – Offset Binary
32768 – 65535
All others
0 – 65535
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal