Create/view module properties for the 1769-L35C and 1769-L35CR Ethernet port modules

Use this tab to create and view module properties for the 1769-L35C and 1769-L35CR Ethernet port modules. These modules are created locally when creating a 1769-L35C or 1769-L35CR controller. You can also create these modules manually.
Note that the Type, Vendor, and Parent parameters on this tab are read-only. These parameters provide:
  • Type and description of the module being created.
  • Vendor of the module being created.
  • Name of the parent controller/module.
The value for
Slot
is automatically set to 1, and the Major Revision information is automatically filled in.
To create a module
  1. In
    Name
    , enter the name to use for this module.
    Use an IEC 61131-3 compliant name. This field is required. If incomplete an error message appears when exiting this tab. An error message also appears if a duplicate name is detected an invalid character is entered. If the maximum allowable name length is exceeded, the software ignores the extra character(s).
    TIP: For the local 1769-L35C and 1769-L35CR Ethernet ports, the module is automatically created and its Name is set to LocalCNB creating the controller.
  2. In
    Description
    , enter a description for the module (optional), up to 128 characters.
    Use any printable character in this field. If the maximum allowable length is exceeded, the software ignores any extra character(s).
  3. In
    IP Address
    , enter the IP address of the module. Alternatively, enter the corresponding Host Name. Enter either an IP address for the module OR a host name. These items are mutually exclusive; once either is chosen, the other is disabled.
  4. View status information if necessary.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal