OptixEdge

OptixEdge
is an advanced edge gateway designed to connect to control systems, collect and analyze data, and send it to the cloud. This data is also accessible locally via web browsers, providing flexibility in data management and accessibility.
OptixEdge
is engineered to provide robust data collection and remote access solutions, enhancing operational efficiency and security in industrial environments.
OptixEdge
gateways are supplied with a free
FactoryTalk Remote Access
Runtime Pro entitlement.
NOTE: See Entitlements for further information on this subject.
Key features of
OptixEdge
include:
  • Data Collection and Analysis: Collects, analyzes, and pushes data to the cloud through an Edge/HMI application, accessible via web browsers.
  • Remote Assistance: Provides remote assistance with embedded digital I/O for enhanced security.
  • Containerized Applications: Extends embedded capabilities by hosting Docker containers, allowing for efficient application management and deployment.
  • Network Compatibility: Can access both LAN and WAN, compatible with Rockwell Automation and third-party controllers, ideal for various plant applications.
  • Configuration Tools: Includes the
    OptixEdge
    Wizard Application for Runtime configuration and allows customized application development.
  • Networking Capabilities: Offers networking features such as NAT, routing rules configuration, and Internet Sharing, similarly to the Stratix 4300 Remote Access Router .
NOTE: To learn more about the device System Manager, download this user manual: OptixEdge
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal