2.01.00
June 2025
New Features
- Energy Baseline Identification Measurement and Verification Projects and Reports: The Energy Baseline Identification Measurement and Verification Projects and Reports aim to facilitate energy conservation efforts through accurate baseline calculation, regression analysis, and measurement and verification (M&V) projects. This will enable users to establish an energy baseline, correlate actual against baseline consumption, and assess the effectiveness of energy conservation measures. ISO 50001 provides a structured approach to developing an energy policy, setting targets, and using data to make informed decisions about energy use.
Enhancements
- Decimal Point Alignment: Standardized the display of decimal places for resource types and measurands across different hierarchy levels and in the FactoryTalk Energy Manager application.
- Large Numbers with Scientific Notation and Large Currency Numbers Short Notation: Depending on how large the number is, it is shortened by using a locale-specific abbreviation. In English, it's K for thousands, M for millions, B for billions, and T for trillions. For example, the value of 1500 is shown as 1.5K, and the value of 1500000000 is shown as 1.5 B.
- Energy Baseline Improvements: Enhanced existing baseline features, aligning to M&V Projects, specifically in the Baseline Analyzer & Baseline Calculator tab.
- Exclusion of Utility-type resources from the Resources Widget: Donut chart for Energy, Costs, and Emissions will just show the Energy resource types only (No Water, No Utilities).
- Support for Additional Currencies (Chilean Peso (CLP$) and 25 others): Added 25+ new Currencies, such as Chilean Peso, into the current currency list.
- Flexible Virtual Meter Configuration: Updated virtual meter creation to allow configuration with a single meter, removing the previous minimum requirement of five meters for greater flexibility.
- Expanded Virtual Meter Capacity: Increased the maximum number of meters allowed in a virtual meter configuration from 5 to 15, enabling more comprehensive energy data aggregation.
- Support for New Energy Units and Conversions: Added support for 'Wh' (Watt-hour) in consumption units and 'W' (Watt) in demand units. This update also includes automatic conversions between related units, such as Wh ↔ kWh and W ↔ kW, for improved flexibility in energy data representation.
- Refined Report Generation and Template Handling: Enhanced Report PDF generation and template integration by verifying calculations and implementing missing changes for more accurate and consistent reporting.
- Improved Donut Chart Scaling and Positioning: Improved donut chart responsiveness by enforcing a fixed minimum size and adaptive positioning to prevent overlap across screen resolutions.
- Adjustable Window Width for Energy Model: Enabled dynamic resizing of the Energy Model window, allowing users to adjust its width for improved readability and smoother navigation.
Fixed Anomalies
- Removed redundant email entries for ra.rockwell.com and rockwellautomation.com. [4851876]
- Fixed the charts loading issue in the Emission Report. [4212360]
- Eliminated the data link error that occurred when updating the source unit in the meter configuration. [4857623]
- Fixed the recalculation notification clearance issue after the update process is completed. [4869297]
- Fixed the number of days calculation issue in the Baseline and Reporting Periods. [4214843]
- Prevented the same resource type from being added multiple times. [3861020]
- Resolved issue where no hourly data was displayed during the day. [4184363]
- Fixed UI-related Black Duck vulnerability. [4201570]
- Fixed backend-related Black Duck vulnerability. [4201568]
- Corrected data inconsistency between Weekly and Daily time scopes. [4181167]
- Addressed a security issue where the AG Grid license was visible to all users. [4169888]
- Fixed issue where a "Resource not found" message with 404 status appeared after loading the dashboard. [4120065]
- Corrected cost chart data to reflect the configured rate schedule. [4071676]
- Fixed issue preventing users from creating a model with any configuration. [4063931]
- Resolved error where "Something went wrong" was displayed when selecting a resource meter for configuring an independent variable. [4060879]
- Fixed 500 error on opening the Meter Configuration page. [4049687]
- Resolved internal server error when loading the Baseline Analyzer tab after creating a model with three process value meters. [4854541]
- Fixed error when baseline observation start date was manually set to a value greater than the end date. [4839270]
- Prevented users from selecting overlapping baseline observation dates via manual entry. [4839236]
- Fixed issue where users were unable to save a project despite the description being within the character limit. [4830315]
- Updated energy savings unit display: removed from column title and added to row data based on resource configuration. [4820327]
- Corrected incorrect values in the cost chart on the Work Center Dashboard. [4795919]
- Fixed issue where model creation failed when using two process value meters with different measurement types. [4215225]
- Restored banner message for editing models associated with M&V Projects. [4214984]
- Resolved license risk for the psycopg library. [4208205]
- Fixed incorrect data aggregation for single-site regions. [4207708]
- Resolved license risk for docxtpl library. [4207670]
- Corrected unit standardization logic at the meter level for process value meters. [4206531]
- Resolved license risk associated with the docxtpl library in the backend. [4202620]
- Fixed issue where Y variable could not be selected in the Baseline model despite good quality data. [4202535]
- Resolved issue where baseline model data was not updating after changing the default unit at the site level. [4196234]
- Addressed security license issue: expired AG-Grid Enterprise license is no longer in use. [4195981]
- Fixed Black Duck vulnerability in batch processing. [4194987]
- Resolved issue allowing users to create a model with more null data than permitted when selecting dates after choosing a variable. [4187875]
Provide Feedback