System features
FactoryTalk Design Studio
version 2.06.00 has the following new and enhanced
features:- Safety enhancement
- Selectively discard unintended and unauthorized Safety changes in an application or in a project, without affecting Standard applications.
- Integrated controller emulation
- DeployFactoryTalk Design Studioprojects to automatically generatedFactoryTalk Logix Echocontrollers on demand.
- Controller and device support
- Add support for POINT Guard I/O™ Safety devicesThe POINT Guard I/O Safety devices extend the proven 1734 platform with SIL 2-rated digital and analog I/O, delivering safety-rated sink inputs, source outputs, and current/voltage analog measurement in a compact, modular form factor that integrates seamlessly into existing POINT I/O installations.
- Add support forEtherNet/IP™Safety EncodersThe 843ESEtherNet/IPSafety Encoders bring functional safety directly onto the network, offering SIL 2-certified single-turn and multi-turn position feedback across a wide range of shaft sizes and mounting styles (hollow shaft, solid shaft, clamping, synchro, and square flange) to suit virtually any motion or safety application.
- Add support for GenericEtherNet/IPdevicesThe GenericEtherNet/IPdevice support enables flexible connectivity for third-party and custom devices.
- Add support forStratix®4100 Ethernet TapAs the next-generationStratixEtherNet/IPTest Access Point fromRockwell Automation, theStratix4100 brings increased speed, media conversion, and DLR capabilities. It is available in all-twisted-pair and hybrid fiber/twisted-pair configurations to support passive, non-intrusive traffic analysis and diagnostics without disrupting live production networks.
- Extend support forEtherNet/IPIn-cabinet SolutionTheEtherNet/IPIn-cabinet Solution is a cost-effective gateway that connects traditionally hard-wired components, enabling seamless data connectivity and enhanced efficiency in modern control panels designs.
Provide Feedback