Base and notation for tag styles
Base and notation for tag styles include:
Style | Base | Notation | Example |
|---|---|---|---|
Binary | 2 | 2# | 2#0000_0000_0000_1010 |
Decimal | 10 | NA | 10 |
Hex | 16 | 16# | 16#000a |
Octal | 8 | 8# | 8#000_012 |
Exponential | NA | 0.0000000e+000 | 1.00000000e+001 |
Float | NA | 0.0 | 10.0 |
Provide Feedback