UnitIDPhases2
The
UnitIDPhases2
item returns a list of all the phases within the unit specified by the Unit ID, including whether or not there is an associated control strategy.This table shows the input and output formats for this item.
Format | Description | ||
|---|---|---|---|
Input Format | Request: UnitIDPhases2 | ||
UnitID | is | ASCII - Integer, the | |
Output Format | The UnitIDPhases2 item returns in this format: | ||
<PhaseList2> | is | <Phase2> \crlf | <Phase2> \crlf <PhaseList2> | |
<Phase2> | is | <PhaseID> \t <PhaseName> \t <MaxOwners> \t <PhaseType> \t <XCord> \t <YCord> \t <BitMapIndex> | |
where <Phase2> is: | |||
Field Name | Format | Description | |
<PhaseID> | ASCII - Integer | Phase’s resource ID. | |
<PhaseName> | ASCII - String | Phase name. | |
<MaxOwners> | ASCII - Integer | Max number of owners. | |
<PhaseType> | ASCII – Integer | Type of phase:
| |
<XCord> | ASCII - Integer | X coordinate for the bitmap in the Equipment View. | |
<YCord> | ASCII - Integer | Y coordinate for the bitmap in the Equipment View. | |
<BitMapIndex> | ASCII - Integer | Location of the bitmap in the List of Phase Bitmap items. | |
This is an example of the return on this request.
A request on
object
.
GetItem(55Phases2)
could return:68 \t NP_ADDDAIRY_M1 \t 1 \t 2 \t 95 \t 88 \t 1 \crlf
70 \t NP_ADDEGG_M1 \t 1 \t 2 \t 362 \t 89 \t 2 \crlf
72 \t NP_HEAT_M1 \t 1 \t 0 \t 343 \t 182 \t 3 \crlf
71 \t NP_AGITATE_M1 \t 1 \t 0 \t 235 \t 183 \t 4 \crlf
73 \t NP_XFR_OUT_M1 \t 1 \t 0 \t 233 \t 362 \t 5 \crlf
Provide Feedback