Phase2
The
PHASE2
execute commands a phase associated with a control strategy to a specified state. The operator must own the phase to change it.
The following is an example of the return on this execute.
Execute Format | A FactoryTalk Batch Server supports an execute with this format:[PHASE2( Item,UserID,PhaseID,Cmd,BatchID,Unit,
ControlStrategyID )] | |
|---|---|---|
where: | Item | Item name as specified by the client. |
UserID | User identification entered into the event journal associated with this event. | |
PhaseID | Unique Equipment ID for the desired phase. | |
Cmd | Command for the phase. Valid commands are:
START, STOP, RESET, RESUME, HOLD, RESTART, PAUSE, ABORT, DOWNLOAD, DISCONNECT, AUTO-MODE,
SEMIAUTO-MODE, CLEAR_ FAILURES, TIMER-Complete and TIMER-Reset | |
BatchID | BatchID required for journals associated with this phase. | |
Unit | Name of the unit to use with the phase or equipment operation sequence. | |
Control
StrategyID | Value of the control strategy to use with the phase. If the phase is not Control Strategy enabled, this field must contain negative one ( -1 ). | |
Action | A successful PHASE2 execute results in the specified command either being queued pending a signature confirmation, or being issued to the specified phase. If the command is valid and a batch does not already exist for manual control of the phase, then a batch is created using the specified BatchID , Unit , and Control Strategy .A failure message is generated when the following occurs:
| |
Return Format | The item populates with this data: SUCCESS: | SUCCESS: <ActionID> | FAIL: <message> | FAILED | |
where: | ||
Field | Format | Description |
<ActionID> | ASCII – Integer | ActionID associated with the signature(s) generated in response to the execute. |
<message> | ASCII - String | Error message appropriately formatted for operator display. |
The following is an example of the return on this execute.
An execute string consisting of:
PHASE2(Item,Station2/View,29,START,MAKESTUFF,BIGMIXER,2)
Could return:
SUCCESS:997
Provide Feedback