Device Definition - Connections view parameters

Th
Connection
view of the
Device Definition
dialog box includes these parameters.
TIP: The available parameters and default values depend on the definition of the device.
Parameter
Description
Connection
Indicates the connection type as
Standard
or
Status
.
Tip: The
Status
row is available only when
Connection
in the
Device Definition
dialog box is set to
Input Data with Status
or
Data with Status
.
Input Assemble Instance
Specifies the input connection point for the standard input connection.
Input Size
Specifies the size of the input assembly.
Input Size Unit
Indicates the unit of the
Input Size
value. Possible values include:
  • 16-Bit
  • 8-Bit
  • 32-Bit
Output Assemble Instance
Specifies the output connection point for the output connection.
Output Size
Specifies the size of the output assembly.
Output Size
appears shaded and blank when
Connection
in the
Device Definition
dialog box is set to
Input Data
or
Input Data with Status
.
Output Size Unit
Indicates the unit of the
Output Size
value. The value varies depending on the configuration of the
Connection
and
Data Format
parameters in the
Device Definition
dialog box:
  • When
    Connection
    is set to
    Input Data
    or
    Input Data with Status
    ,
    Output Size Unit
    appears shaded and blank.
  • When
    Connection
    is set to
    Data
    or
    Data with Status
    , the value is
    16-Bit
    ,
    8-Bit
    , or
    32-Bit
    .
Configuration Assemble Instance
Specifies the configuration assembly instance for the Standard or Status connections.
Configuration Assemble Instance
for the Status connection appears shaded and blank.
Configuration Size
Specifies the size of the configuration assembly.
Configuration Size
for the Status connection appears shaded and blank.
Configuration Size Unit
Indicates the unit of the
Configuration Size
value.
Configuration Size Unit
for the Status connection appears shaded and blank.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal