Device-defined data types (Generic-1734-Device)

This section contains data types for Generic-1734-Device.These tables include information for input (as indicated by an "I"), output (as indicated by an "O"), and configuration (as indicated by a "C").

Connection and Data Formats

Connection
Data Format
Input Data Type
Output Data Type
Configuration Data Type
Data
SINT
AB:1734_MODULE_SINT_
<Bytes>
Bytes:I:0
AB:1734_MODULE_SINT_
<Bytes>
Bytes:O:0
AB:1734_MODULE_
<Bytes>
Bytes:C:0
INT
AB:1734_MODULE_INT_
<Bytes>
Bytes:I:0
AB:1734_MODULE_INT_
<Bytes>
Bytes:O:0
Input Data
SINT
AB:1734_MODULE_SINT_
<Bytes>
Bytes:I:0
Not applicable
INT
AB:1734_MODULE_INT_
<Bytes>
Bytes:I:0

Device-defined data types

AB:1734_MODULE_SINT_<Bytes>Bytes:I:0
Member Name
Data Type
Default Display Style
Data
SINT
Decimal
AB:1734_MODULE_INT_<Bytes>Bytes:I:0
Member Name
Data Type
Default Display Style
Data
INT
Decimal
AB:1734_MODULE_SINT_<Bytes>Bytes:O:0
Member Name
Data Type
Default Display Style
Data
SINT
Decimal
AB:1734_MODULE_INT_<Bytes>Bytes:O:0
Member Name
Data Type
Default Display Style
Data
INT
Decimal
AB:1734_MODULE_<Bytes>Bytes:C:0
Member Name
Data Type
Default Display Style
Data
SINT
Hex
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal