Counter0x Diagnostics dialog box

How do I open the Counter0x Diagnostics dialog box?
  1. Diagnostics
    is disabled when:
    • You are operating offline.
    • An identity mismatch exists.
    In the
    Controller Organizer
    , expand the
    I/O Configuration
    folder, and double-click the module.
  2. In the
    Module Properties
    dialog box, expand
    Counters
    .
  3. Click a
    Counter0x
    , and then click
    Diagnostics
    .
The
Counter0x Diagnostics
dialog box includes these parameters:
Parameter
Description
Value
Fault Exists
Shows whether a fault is present on the module.
None
Present
Data Uncertain
Shows the module is operating outside the designed operating range, or data is under manual or override control.
No
Yes
Frequency Overrange Fault
Shows whether a frequency over range fault is present on the module.
None
Present
Quadrature Error Count
Shows the number of times the quadrature counter entered a fault state.
0 to 255
Refresh communications
Updates the data displayed on the dialog box.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal