Configure input point properties (5094-IB16S)

Configure input point properties for the 5094-IB16S module.
To configure input point properties for the 5094-IB16S module:
    1. In the
      Controller Organizer
      , expand the
      I/O Configuration
      folder, and double-click the module.
    2. Select
      Points
      .
    3. In
      Point Mode
      , select the point's input mode.
  1. When
    Point Mode
    is set to
    Safety Pulse Test
    , the output terminal associated with the pulse test shows in
    Test Source
    .
    1. In
      Input Delay Time Off -> On
      , select the amount of time for an Off to On transition delay.
    2. In
      Input Delay Time On -> Off
      , select the amount of time for an On to Off transition delay.
    3. (optional) If available, select
      Diagnostics
      to view the point's diagnostic information.
  2. In
    Latch Fault until reset via output tag
    , select enable or disable a latch fault until reset via output tag.
  3. Select
    OK
    .
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal