Module-defined data types
Module defined data types are listed for these modules:
- 5069-IB8S module
- 5069-OBV8S module
- 5094-IB16S module
- 5094-OB16S module
- 5094-OW4IS module
5069-IB8S safety input module
This table displays the data types for an input module according to the selections made on the
General
tab under Module Definition
.Configured By | Input Data | Muting Lamp Points | Input Data Type | Output Data Type |
|---|---|---|---|---|
External Means | Safety Data | None | AB:5000_SDI8:I:0 CHANNEL_SDI:I:0 AB:5000_SafetyReadback_Channel:I:0 | N/A |
Safety Packed Data | None | AB:5000_SDI8_Packed:I:0 | N/A | |
This Controller | Safety Data | None | AB:5000_SDI8:I:0 CHANNEL_SDI:I:0 AB:5000_SafetyReadback_Channel:I:0 | N/A |
Point 02 | AB:5000_SDI_Muting02:O:0 CHANNEL_DO:O:0 | |||
Point 03 | AB:5000_SDI_Muting02:O:0 CHANNEL_DO:O:0 | |||
Point 02 and 03 | AB:5000_SDI_Muting02_03:O:0 CHANNEL_DO:O:0 | |||
Safety Packed Data | Point 02 | AB:5000_SDO8_Packed:I:0 | AB:5000_SDI_Muting02_Packed:O:0 | |
Point 03 | AB:5000_SDI_Muting03_Packed:O:0 | |||
Point 02 and 03 | AB:5000_SDI_Muting02_03_Packed:O:0 |
5069-OBV8S safety output module
This table displays the data types for an output module according to the selections made on the
General
tab under Module Definition
.Configured By | Input Data | Output Data | Output Mode | Input Data Type | Output Data Type |
|---|---|---|---|---|---|
External Means | Safety Data | None | None | AB:5000_SDO8:I:0 AB:5000_SAFETYREADBACK_CHANNEL:I:0 | N/A |
Safety Packed Data | None | None | AB:5000_SDO8_Packed:I:0 | N/A | |
This Controller | Safety Data | Safety Data | Sourcing | AB:5000_SDO8:I:0 AB:5000_SAFETYREADBACK_CHANNEL:I:0 | AB:5000_DO8:O:0 CHANNEL_DO:O:0 |
Bipolar | AB:5000_SDO8:I:0 AB:5000_SAFETYREADBACK_CHANNEL:I:0 | AB:5000_DO8:O:0 CHANNEL_DO:O:0 | |||
Safety Packed Data | Safety Packed Data | Sourcing | AB:5000_SDO8_Packed:I:0 | AB:5000_DO8_Packed:O:0 | |
Bipolar | AB:5000_SDO8_Packed:I:0 | AB:5000_DO8_Packed:O:0 |
5094-IB16S safety input module
This table displays the data types for an input module according to the selections made on the
General
tab under Module Definition
.Configured By | Input Data | Input Data Type | Output Data Type |
External Means | Safety Data | AB:5000_SDI16:I:0 CHANNEL_SDI:I:0 AB:5000_SafetyReadback_Channel:I:0 | N/A |
Safety Packed Data | AB:5000_SDI16_Packed:I:0 | N/A | |
This Controller | Safety Data | AB:5000_SDI16:I:0 CHANNEL_SDI:I:0 AB:5000_SafetyReadback_Channel:I:0 | AB:5000:SDI16:O:0 CHANNEL:SDI:O:0 |
Safety Packed Data | AB:5000_SDI16_Packed:I:0 | N/A |
5094-OB16S safety output module
This table displays the data types for an output module according to the selections made on the
General
tab under Module Definition
.Configured By | Output Data | Input Data Type | Output Data Type |
External Means | None | AB:5000_SDO16:I:1 (Major Rev 2) AB:5000_SDO16:I:0 (Major Rev 1) AB:5000_SafetyReadback_Channel:I:1 (Major Rev 2) AB:5000_SafetyReadback_Channel:I:0 (Major Rev 1) | N/A |
This Controller | Safety Data | AB:5000_SDO16:I:1 (Major Rev 2) AB:5000_SDO16:I:0 (Major Rev 1) AB:5000_SafetyReadback_Channel:I:1 (Major Rev 2) AB:5000_SafetyReadback_Channel:I:0 (Major Rev 1) | AB:5000_SDO16:O:0 CHANNEL_SDO:O:0 |
Safety Packed Data | AB:5000_SDO16_Packed:I:0 | AB:5000_DO16_Packed:O:0 |
5094-OW4IS safety relay output module
This table displays the data types for an output module according to the selections made on the
General
tab under Module Definition
.Configured By | Output Data | Input Data Type | Output Data Type |
External Means | None | AB:5000_SDO4:I:0 AB:5000_SafetyReadback_Channel:I:0 | N/A |
This Controller | Safety Data | AB:5000_SDO4:I:0 AB:5000_SafetyReadback_Channel:I:0 | AB:5000_SDO4:O:0 CHANNEL_SDO:O:0 |
Provide Feedback