Output0x Diagnostics parameters
The
Output0x Diagnostics
dialog box includes these parameters:Parameter | Description | Value |
|---|---|---|
Fault Exists | Shows whether a fault is present on the device. |
|
Data Uncertain | Shows the device is operating outside the designed operating range, or data is under manual or override control. |
|
Short Circuit Fault | Shows whether a short circuit or over current condition exists. |
|
Short Circuit Fault Timestamp | Shows the timestamp of the short circuit fault in YYYY-MM-DD-HH:mm:SS_mmm (UTC-00:00) format.
|
|
No Load Fault | Shows whether the signal wire is disconnected from the output or the RTB is removed from the device. |
|
No Load Fault Timestamp | Shows the timestamp of the no load fault in YYYY-MM-DD-HH:mm:SS_mmm (UTC-00:00) format.
|
|
Provide Feedback