Counter0x - Fault/Program Actions view parameters
The
Fault/Program Actions
view includes these parameters:Parameter | Description | Member Name | Value |
|---|---|---|---|
Counter State in Communication Fault Mode | Specifies the counter state in Communication Fault mode. | C.Counter0x.FaultMode | 0 = Continue Counting 1 = Hold 2 = User Defined Value |
Counts | Specifies the value of the counter in Communication Fault mode. It is available when C.Counter0x.FaultMode is 2. | C.Counter0x.FaultValue | -2147483648 to 2147483647 |
Reset Stored Values in Communication Fault Mode | Resets the value of the accumulated count in Communication Fault mode. | C.Counter0x.FaultModeStoredValuesReset | 0 = Do not reset StoredCount and other Stored0x members for the counter 1 = Reset StoredCount and other Stored0x members for the counter |
Parameter | Description | Member Name | Value |
|---|---|---|---|
Counter State in Program Mode | Specifies the counter state in Program mode. | C.Counter0x.ProgMode | 0 = Continue Counting 1 = Hold 2 = User Defined Value |
Counts | Specifies the value of the counter in Program mode. It is available when C.Counter0x.ProgMode is 2. | C.Counter0x.ProgValue | -2147483648 to 2147483647 |
Reset Stored Values in Program Mode | Resets the value of the accumulated count in Program mode. | C.Counter0x.ProgModeStoredValuesReset | 0 = Do not reset StoredCount and other Stored0x members for the counter 1 = Reset StoredCount and other Stored0x members for the counter |
When Communication Fails in Program Mode | Determines the counter state if a communication faults while the device is in Program mode. | C.Counter0x.ProgramToFaultEn | 0 = Remain in Program mode 1 = Transition to Communication Fault mode |
Provide Feedback