Tag definitions (5034-IA8)
The 5034-IA8 modules have configuration and input tags.
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
Ptxx.InputOffOnFilter | SINT | The amount of time that a signal must be in the On state before
the input data indicates the On state. The amount of time is indicated using an enumeration. |
NOTE:
For a module operating with a 120V
AC input signal, the only valid Off to On filter value is 1
ms.
|
Ptxx.InputOnOffFilter | SINT | The amount of time that a signal must be in the Off state before
the input data indicates the Off state. The amount of time is indicated using an enumeration. |
|
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
RunMode | BOOL | The module's operating state |
|
ConnectionFaulted | BOOL | Indicates if a connection to the target is running. The module always returns a zero in this member. The controller
overwrites the zero with a one when the connection is not
up. |
|
DiagnosticActive | BOOL | Indicates if any diagnostics are active or if the prognostics
threshold is reached. |
|
Uncertain (Packed data) | BOOL | Indicates that the point data can be inaccurate but the degree of
inaccuracy is not known. If the tag is set to 1, you must troubleshoot the module. |
|
DiagnosticSequenceCount | SINT | Increments for each time a distinct diagnostic condition is
detected, and when a distinct diagnostic condition transitions
from detected to not detected. | -128…+127 The value of 0 is skipped except during module powerup. |
Ptxx.Data PtxxData (Packed data) | BOOL | Indicates the current digital input value. |
|
Data (Packed data) | INT | Indicates the current values for all points of the module. Each
bit represents 1 point. For example, Bit.3 represents the Data
of Pt03. | For each point:
|
Ptxx.Fault PtxxFault (Packed data) | BOOL | Indicates that point data is inaccurate and cannot be trusted for
use in the application. If the tag is set to 1, you must troubleshoot the module to
correct the cause of the inaccuracy.
IMPORTANT:
Once the condition that causes the tag
to change to 1 is removed, the tag automatically resets to
0.
|
|
Fault (Packed data) | INT | Indicates the fault state for all points of the module. Each bit
represents 1 point. For example, Bit.3 represents Fault status
of Pt03. Fault state indicates that point data is inaccurate and cannot be
trusted for use in the application. If the tag is set to 1, you must troubleshoot the module to
correct the cause of the inaccuracy.
IMPORTANT:
Once the condition that causes the tag
to change to 1 is removed, the tag automatically resets to
0.
| For each point:
|
Ptxx.Uncertain | BOOL | Indicates that the point data can be inaccurate but the degree of
inaccuracy is not known. If the tag is set to 1, you must troubleshoot the module to
correct the cause of the inaccuracy.
IMPORTANT:
Once the condition that causes the tag
to change to 1 is removed, the tag automatically resets to
0.
|
|
Provide Feedback