Output Tag Definitions – 5034-OF4IH
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
Chxx.LLimitAlarmUnlatch | BOOL | Unlatches a latched Low Limit Alarm at the first instance of the
bit transitioning from 0 to 1. | 0 = Alarm remains latched 1 = Alarm is unlatched |
Chxx.HLimitAlarmUnlatch | BOOL | Unlatches a latched High Limit Alarm at the first instance of the
bit transitioning from 0 to 1. | 0 = Alarm remains latched 1 = Alarm is unlatched |
Chxx.RampAlarmUnlatch | BOOL | Unlatches a latched Ramp Alarm at the first instance of the bit
transitioning from 0 to 1. | 0 = Alarm remains latched 1 = Alarm is unlatched |
Chxx.Calibrate | BOOL | Initiates the Calibration process. This tag must remain set until a valid Low Reference and High
Reference values are applied to the channel. | 0 = Not to start calibration process 1 = Start calibration process |
Chxx.CalOutputLowRef | BOOL | A 0 to 1 transition commands the channel to produce the Low
Calibration Reference Point for the chosen current or voltage output
range. | 0 = Do not output Calibration Low Reference Signal 1 = Output Calibration Low Reference Signal Do not set this tag and the CalOutputHighRef tag to 1
simultaneously. |
Chxx.CalOutputHighRef | BOOL | A 0 to 1 transition commands the channel to produce the High
Calibration Reference Point for the chosen current or voltage output
range. | 0 = Do not Output Calibration High Reference Signal 1 = Output Calibration High Reference Signal Do not set this tag and the CalOutputLowRef tag to 1
simultaneously. |
Chxx.CalLowRefPassed | BOOL | A 0 to 1 transition indicates that the Chxx.Data output tag data
contains the recorded Low Reference value for the channel that is
used by the module in Calibration. | 0 = Not sending recorded Calibration Low Reference Signal in
Output Data 1 = Sending recorded Calibration Low Reference Signal in Output
Data for Calibration Verification |
Chxx.CalHighRefPassed | BOOL | A 0 to 1 transition indicates that the Chxx.Data output tag data
contains the recorded High Reference value for the channel that is
used by the module in Calibration. | 0 = Not sending recorded Calibration High Reference Signal in
Output Data 1 = Sending recorded Calibration High Reference Signal in Output
Data for Calibration Verification |
Chxx.CalFinish | BOOL | Data value change that triggers the channel to complete the
Calibration procedure, applying the valid Low and High
References received. Channel exits the Calibration state if successful. | 0 = Do not complete the calibration procedure 1 = Complete the calibration procedure |
Chxx.Data | REAL | The value that is converted to the signal on the RTB in scaled
Engineering Units. | Any value |
Provide Feedback