Points view parameters (12-Input/4-Output)
Parameter | Description |
|---|---|
Off → On Filter Time | Specifies the Off to On filter time in milliseconds to delay
transitions from Off to On. It helps filter transients in noisy environments. Valid values are:
This parameter is not available in Run mode. |
On → Off Filter Time | Specifies the On to Off filter time in milliseconds to delay
transitions from On to Off. It helps filter transients in noisy environments. Valid values are:
This parameter is not available in Run mode. |
Points | Indicates the point to which the configuration applies. |
Open Wire Detection | Enables or disables Open Wire Detection by selecting or clearing the checkbox. This parameter is not available in Run mode. |
Fault Status | Displays the input channel’s current Fault status. |
Parameter | Description |
|---|---|
Enable Diagnostic Latching | Enables or disables Diagnostic Latching for all output channels by selecting or clearing the checkbox. |
Point | Indicates the point to which the configuration applies. |
No Load Detection | Enables or disables No Load Detection by selecting or clearing the checkbox. |
Fault Status | Displays the output channel’s current Fault status. |
Latched Fault Reset | Returns the output to its commanded state and clears the fault. Reset is only available when the Enable Diagnostic Latching checkbox is selected and the controller is online or in Run mode. |
Parameter | Description |
|---|---|
Refresh | Refreshes the Fault Status values in this view.This parameter is available when the device is online. |
Provide Feedback