THVD Register Map

This register map contains parameters that are used to Line and Tune Currents in Amps RMS. Note that some parameters shown below may not exist in the parameter database/ or shown in PQVision. These parameters have been reserved for future use and are enabled in EtherNet/IP EDS File.
Note:
All parameters with an asterisk (*) in the description will require the Tech level access codes parameter key A: 0x007D (125) and parameter key B: 0xEA6E (60014). All parameters are enabled for communication to EtherNet/IP unless explicitly stated otherwise in the Notes Column of the Table.
Table
8
: Current Feedback and Setpoint Parameters Register Map
Parameter Name
(EtherNet Name)
Instance ID
Description
Type
Default & Ranges
Notes
V_LINE_AB_THD
(VLineABTHD)
222
Line voltage phase AB THD
R
Default:0
10 = 1.0%
V_LINE_BC_THD
(VLineBCTHD)
223
Line voltage phase BC THD
R
Default:0
10 = 1.0%
V_LINE_CA_THD
(VLineCATHD)
224
Line voltage phase CA THD
R
Default:0
10 = 1.0%
V_LOAD_AB_THD
(VLoadABTHD)
237
Load voltage phase AB THD
R
Default:0
10 = 1.0%
V_LOAD_BC_THD
(VLoadBCTHD)
238
Load voltage phase BC THD
R
Default:0
10 = 1.0%
V_LOAD_CA_THD
(VLoadCATHD)
239
Load voltage phase CA THD
R
Default:0
10 = 1.0%
V_TUNE_A_THD
(VTuneABTHD)
249
Tuned circuit voltage phase AB THD
R
Default:0
10 = 1.0%
V_TUNE_B_THD
(VTuneBCTHD)
250
Tuned circuit voltage phase BC THD
R
Default:0
10 = 1.0%
V_TUNE_C_THD
(VTuneCATHD)
251
Tuned circuit voltage phase CA THD
R
Default:0
10 = 1.0%
FAULT_HIGH_THD_ONSET (VLineHighTHDOnset)
71
Voltage THD high onset threshold
R/W
Default:120
Range:20 to 200
Percent rated voltage
FAULT_HIGH_THD_CLEAR (VLineHighTHDClear)
72
Voltage THD high clear threshold
R/W
Default:110
Range:20 to 200
Percent rated voltage)
FAULT_HIGH_THD_DELAY (VLineHighTHDDelay)
73
Voltage THD high delay time,
R/W
Default:20
Range:1 to 3600
seconds
STATUS_HIGH_THD_WARNING_
ONSET
(VLineHighTHDWrnOnset)
75
Voltage THD high warning onset threshold,
(Percent)
R/W
Default:0
Range:0 to 0
EtherNet/IP Only: Reserved Does not exist in Database
STATUS_HIGH_THD_WARNING_
CLEAR
(VLineHighTHDWrnClear)
76
Voltage THD high warning clear threshold,
(Percent)
R/W
Default:0
Range:0 to 0
STATUS_HIGH_THD_WARNING_
DELAY (VLineHighTHDWrnDelay)
77
Voltage THD high warning delay time,
(sec)
R/W
Default:0
Range:0 to 0
V_THD_SCALAR (VTHDScalar)
115
Voltage THD gain adjustment factor
R/W
Default:16384
Range: -32768 to 32767
Value set by Factory
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal