THID Register Map

This register map contains parameters that are used to Line and Tune Currents in Total Harmonic Current Distortion percentages, the THID percentages are described by a factor of 10, meaning that a value of 10 indicates 1.0 %.
Note:
All parameters with an asterisk (*) in the description will require the Tech level access codes parameter key A: 0x007D (125) and parameter key B: 0xEA6E (60014). All parameters are enabled for communication to EtherNet/IP unless explicitly stated otherwise in the Notes Column of the Table.
Table
9
: THID Feedback and Setpoint Parameters Register Map
Parameter Name (EtherNet Name)
Instance ID
Description
Type
Default & Ranges
Notes
I_LINE_A_THD (ILineATHD)
228
Line current phase A THD, (10 = 1.0%)
R
Default:0
I_LINE_B_THD (ILineBTHD)
229
Line current phase B THD, (10 = 1.0%)
R
Default:0
I_LINE_C_THD (ILineCTHD)
230
Line current phase C THD, (10 = 1.0%)
R
Default:0
I_LOAD_A_THD (ILoadATHD)
243
Load current phase A THD, (10 = 1.0%)
R
Default:0
I_LOAD_B_THD (ILoadBTHD)
244
Load current phase B THD, (10 = 1.0%)
R
Default:0
I_LOAD_C_THD (ILoadCTHD)
245
Load current phase C THD, (10 = 1.0%)
R
Default:0
I_TUNE_A_THD (ITuneATHD)
255
Tuned circuit current phase A THD, (10 = 1.0%)
R
Default:0
I_TUNE_B_THD (ITuneBTHD)
256
Tuned circuit current phase B THD, (10 = 1.0%)
R
Default:0
I_TUNE_C_THD (ITuneCTHD)
257
Tuned circuit current phase C THD, (10 = 1.0%)
R
Default:0
I_THD_SCALAR (ITHDScalar)
116
Current THD gain adjustment factor
R/W
Default:16384
Range: -32768 to 32767
Value set by Factory
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal