TDD Register Map
This register map contains parameters that are used to Line and Tune Currents in Total Harmonic Current Distortion percentages, the THID percentages are described by a factor of 10, meaning that a value of 10 indicates 1.0 %.
Note:
All parameters with an asterisk (*) in the description will require the Tech level access codes parameter key A: 0x007D (125) and parameter key B: 0xEA6E (60014). All parameters are enabled for communication to EtherNet/IP unless explicitly stated otherwise in the Notes Column of the Table.
Table
10
: TDD Feedback and Setpoint Parameters Register Map
Parameter Name (EtherNet Name) | Instance ID | Description | Type | Default & Ranges | Notes |
I_LINE_A_TDD (ILineATHD) | 228 | Filter input total Demand Distortion Phase A iTDD, (10 = 1.0%) | R | Default:0 | |
I_LINE_B_TDD (ILineBTDD) | 229 | Filter input total Demand Distortion Phase B iTDD, (10 = 1.0%) | R | Default:0 | |
I_LINE_C_TDD (ILineCTDD) | 230 | Filter input total Demand Distortion Phase C iTDD, (10 = 1.0%) | R | Default:0 |
Provide Feedback