Field Interface

  • Outputs: 16 Channels (1 group of 16), sinking.
  • You can configure individual output points to specific states when the module is in Program mode or Communications Fault mode.
  • You can use a MAOC instruction with schedule outputs on an output module.
  • Voltage and current ratings: Voltage category: 12/24 VDC sink; Module power is 75 mA at 18…32 VDC; Module power passthrough maximum is 9.55 A at 18…32 VDC; LA power is less than 50 mA quiescent current per module. SA power passthrough, maximum is 9.55 A at 18…32 VDC; Output current rating is 0.5 A resistive per point at 10…32 VDC.
NOTE:
Do not exceed 10 A Module or SA power (passthrough) current draw.
  • Overvoltage and output short circuit/overload protection.
  • Terminal blocks, cables, and accessories are available separately.
  • Standard 18-pin removable terminal block; 5069-RTB18-SPRING removable terminal block or 5069-RTB18-SCREW removable terminal block; ordered from Rockwell Automation; RTB mechanical keying.
  • Support from Studio 5000 programming software for installation and operation.
  • Refer to the module’s "User’s Manual" for recommended solid or twisted-pair cable and complete wiring recommendations and considerations.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal