Sample Preparation

General - Order code

(class 0x314, instance 1 or 2, attribute 1)
Order code of sample preparation.

General - Order code ext.

(class 0x314, instance 1 or 2, attribute 2)
Extended order code of sample preparation.

General - Serial number

(class 0x314, instance 1 or 2, attribute 3)
Serial number of sample preparation.

General - Hardware version

(class 0x314, instance 1 or 2, attribute 4)
Hardware version of sample preparation.

General - Software version

(class 0x314, instance 1 or 2, attribute 5)
Software version of sample preparation.

General - Type

(class 0x314, instance 1 or 2, attribute 6)
Type of sample preparation.

General - Control mode

(class 0x314, instance 1 or 2, attribute 7)
Operating mode.
Control Mode encoding
Value
Mode
0
Local control
1
Remote control

General - Status

(class 0x314, instance 1 or 2, attribute 8)
Current state of sample preparation.
Sample preparation status encoding
Value
Status
0
Inactive
1
Sampling
2
Cleaning
3
Flush with air
4
Flush with cleaner
5
Flush filter
6
Flush with air
7
Flush with cleaner
8
Flush with air
9
Flush with cleaner
10
Cleaning up
11
Cleaning up
12
Cleaning up
13
Cleaning up
14
Flush with air
15
Flush with cleaner
16
Flush with air
17
Flush with cleaner
18
Flush filter
19
Sampling
20
Pump backward
21
Cleaning up

General - Max. transport time

(class 0x314, instance 1 or 2, attribute 19)
Max. transport time of sample preparation.

General - Measurement iterations

(class 0x314, instance 1 or 2, attribute 25)
Number of consecutive measurements for one channel.

General - Housing temperature

(class 0x314, instance 1 or 2, attribute 13)
Cabinet temperature.

General - Ambient temperature

(class 0x314, instance 1 or 2, attribute 12)
Ambient temperature.

Operation time - Filter

(class 0x314, instance 1 or 2, attribute 9)
Operating hours of sample preparation filter.

Operation time - Hose

(class 0x314, instance 1 or 2, attribute 10)
Operating hours of sample preparation hose.

Operation time - Membrane pump

(class 0x314, instance 1 or 2, attribute 11)
Operating hours of sample preparation membrane pump.

Heating - Setpoint tube

(class 0x314, instance 1 or 2, attribute 20)
Switch on temperature for sample preparation hose heating.

Heating - Setpoint housing

(class 0x314, instance 1 or 2, attribute 21)
Switch on temperature for outlet sample preparation cabinet heating.

Heating - Setpoint housing

(class 0x314, instance 1 or 2, attribute 22)
Hardware version of the device.

Warning levels - Filter change

(class 0x314, instance 1 or 2, attribute 23)
Warn level for sample prepartion filter change.

Warning levels - Hose change

(class 0x314, instance 1 or 2, attribute 24)
Warn level for sample prepartion hose change.

Cleaning - Trigger

(class 0x314, instance 1 or 2, attribute 14)
Start condition of first sample preparation cleaning.
Cleanig Trigger encoding
Value
Trigger
0
Immediate
1
Date/time
2
Disabled

Cleaning - Start Date

(class 0x314, instance 1 or 2, attribute 15)
Date of first sample preparation cleaning.

Cleaning - Start Time

(class 0x314, instance 1 or 2, attribute 16)
Time of first sample preparation cleaning.

Cleaning - Interval

(class 0x314, instance 1 or 2, attribute 17)
Interval of sample preparation cleaning.

Cleaning - Duration

(class 0x314, instance 1 or 2, attribute 18)
Duration of sample preparation cleaning.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal