Analyzer Program

Measurement - Trigger

(class 0x313, instance 1, attribute 40)
Start condition for measurement.
Measurement Trigger encoding
Value
Trigger type
0
Immediate
1
Date/time
2
Continuous

Measurement - Start Date

(class 0x313, instance 1, attribute 41)
Start of first measurement : date.

Measurement - Start Time

(class 0x313, instance 1, attribute 42)
Start of first measurement : time.

Measurement - Interval

(class 0x313, instance 1, attribute 43)
Interval for measurement.

Calibration - Trigger

(class 0x313, instance 1, attribute 44)
Start condition for calibration.
Calibration Trigger encoding
Value
Trigger type
0
Immediate
1
Date/time
2
Continuous

Calibration - Start Date

(class 0x313, instance 1, attribute 45)
Start of first calibration : date.

Calibration - Start Time

(class 0x313, instance 1, attribute 46)
Start of first calibration : time.

Calibration - Interval

(class 0x313, instance 1, attribute 47)
Interval for calibration.

Cleaning - Trigger

(class 0x313, instance 1, attribute 48)
Start condition for cleaning.
Cleaning Trigger encoding
Value
Trigger type
0
Immediate
1
Date/time
2
Continuous

Cleaning - Start Date

(class 0x313, instance 1, attribute 49)
Start of first cleaning : date.

Cleaning - Start Time

(class 0x313, instance 1, attribute 50)
Start of first cleaning : time.

Cleaning - Interval

(class 0x313, instance 1, attribute 51)
Interval for cleaning.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal