Analyzer Measurement
Measurement - Value index
(class 0x313, instance 1, attribute 1)
Measurement - Unit
(class 0x313, instance 1, attribute 2)
User selectable measurement unit.
Value | Unit |
|---|---|
0 | g/l |
1 | mg/l |
2 | ug/l |
3 | ppm-dens |
4 | ppb-dens |
5 | mg/l |
Measurement - Offset
(class 0x313, instance 1, attribute 10)
Concentration offset for concentration value calculation.
Measurement - Dilution factor
(class 0x313, instance 1, attribute 11)
Dilution factor for concentration value calculation.
Measurement list - Entries
(class 0x313, instance 1, attribute 26)
Amount of available/selectable measurands.
Measurement list - Entry 1
(class 0x313, instance 1, attribute 27)
Descriptor of available/selectable measurand.
Measurement list - Entry 2
(class 0x313, instance 1, attribute 28)
Descriptor of available/selectable measurand.
Measurement list - Entry 3
(class 0x313, instance 1, attribute 29)
Descriptor of available/selectable measurand.
Measurement list - Entry 4
(class 0x313, instance 1, attribute 30)
Descriptor of available/selectable measurand.
Measurement list - Entry 5
(class 0x313, instance 1, attribute 31)
Descriptor of available/selectable measurand.
Measurement list - Entry 6
(class 0x313, instance 1, attribute 32)
Descriptor of available/selectable measurand.
Measurement list - Entry 7
(class 0x313, instance 1, attribute 33)
Descriptor of available/selectable measurand.
Measurement list - Entry 8
(class 0x313, instance 1, attribute 34)
Descriptor of available/selectable measurand.
Calibration - Factor
(class 0x313, instance 1, attribute 5)
Calibration factor of the photometer.
Calibration - Factor delta
(class 0x313, instance 1, attribute 6)
Max. allowed deviation of calibration factor for calibration.
Calibration - Factor min.
(class 0x313, instance 1, attribute 7)
Min. allowed calibration factor.
Calibration - Factor max.
(class 0x313, instance 1, attribute 8)
Max. allowed calibration factor.
Calibration - Concentration
(class 0x313, instance 1, attribute 9)
Hardware version of the device.
Calibration - Retries
(class 0x313, instance 1, attribute 12)
Concentration of the calibration standard.
Provide Feedback